IESNA:LM-63-2002
[TEST]P1527753
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-10)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-30-B2750-W2A-3500K
[LUMINAIRE]2X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3005
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 25.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1012.2 1013.2 1011.2 1008.1 1001.1 989 979.9 960.7 949.6 934.5
912.3 892.1 867.9 843.7 811.4 788.1 756.9 722.6 690.3 660
622.6 588.3 547 512.6 469.3 437 392.6 349.2 306.8 267.4
224 184.7 140.3 102.9 65.6 30.3 0
1012.2 1015.2 1004.1 1001.1 996 988 976.9 964.7 945.6 926.4
909.2 889.1 862.8 846.7 815.4 783.1 755.9 723.6 689.3 658
619.6 586.3 548 507.6 467.2 429.9 387.5 347.1 303.8 264.4
221 182.7 140.3 101.9 64.6 29.3 0
1012.2 1011.2 1005.1 1003.1 995 985.9 973.8 960.7 947.6 927.4
913.3 890.1 861.8 838.6 811.4 784.1 747.8 718.5 686.2 651.9
624.7 585.3 546 508.6 468.2 428.9 385.5 344.1 302.7 261.4
220 178.6 138.3 100.9 64.6 30.3 0
1012.2 1008.1 1006.1 1002.1 993 985.9 974.8 962.7 945.6 929.4
906.2 890.1 860.8 836.6 813.4 780.1 751.8 722.6 691.3 653.9
620.6 584.3 544.9 506.6 464.2 423.8 384.5 341.1 299.7 258.3
217 175.6 137.2 98.9 61.6 29.3 0
1012.2 1011.2 1011.2 1004.1 1001.1 986.9 978.9 966.8 951.6 927.4
910.3 892.1 864.8 839.6 811.4 782.1 749.8 724.6 690.3 662
615.6 583.3 546 505.6 464.2 423.8 380.5 338.1 296.7 261.4
216 175.6 134.2 97.9 61.6 29.3 0
